Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.280 |
A dimension MM | 32.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | 2781 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Construction Style | Crimp |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hose size | -12 |
Inside diameter IN | 1.142 |
Inside diameter MM | 29.000 |
Product height in | 1.410 |
Product height mm | 35.814 |
Product length in | 1.280 |
Product length mm | 32.512 |
Product material | Carbon steel |
Product width in | 1.410 |
Product width mm | 35.814 mm |
Series | 1SB |
Thread sealant | No |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146133601 |