Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20111QJY-20-05SRT |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End type 1 | Female BSP multi seal |
| Finish plating | Passivate |
| Product material | 304 Stainless steel |