Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 72.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20111QJY-39-16SVT |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.889 |
| Drop dimension MM | 48.00 |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hose cut off factor IN | 1.614 |
| Hose cut off factor MM | 41.000 |
| Hose size | -16 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product material | 316L Stainless steel |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Thread sealant | No |
