Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20211Y-16-05SR |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.649 |
| Hose cut off factor MM | 16.485 |
| Hose size | -5 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M16x1.5 |
