Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20211Y-22-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.629 |
| Hose cut off factor MM | 16.000 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.204 |
| Product length mm | 55.981 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.280 |
| Thread size 1 | M22x1.5 |
