Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.755 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20211Y-36-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 2 | -16 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.905 |
| Hose cut off factor MM | 23.000 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 3.267 |
| Product length mm | 82.982 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
