Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.953 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End type 1 | GB metric female 74 deg cone |
| Finish plating | Zinc nickel |
| Hex size 2 IN | 2.953 |
| Hex size 2 MM | 75.000 |
| Hose cut off factor IN | 1.157 |
| Hose cut off factor MM | 29.388 |
| Hose size | -32 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M64x2 |
