Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.701 |
| A dimension MM | 68.600 |
| Angle shape | 22.5 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20221Y-14-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.351 |
| Drop dimension MM | 8.9 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -14 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.599 |
| Hose cut off factor MM | 40.615 |
| Hose size | -4 |
| Inside diameter IN | 0.197 |
| Inside diameter MM | 5.004 |
| Product height in | 0.351 |
| Product height mm | 8.915 |
| Product length in | 2.701 |
| Product length mm | 68.605 |
| Product material | Carbon steel |
| Product width in | 0.898 |
| Product width mm | 22.809 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
