Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.518 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-18-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.544 |
| Drop dimension MM | 13.8 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -18 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.981 |
| Hose cut off factor MM | 50.317 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.010 |
| Product height in | 0.544 |
| Product height mm | 13.818 |
| Product length in | 3.162 |
| Product length mm | 80.315 |
| Product material | Carbon steel |
| Product width in | 1.075 |
| Product width mm | 27.305 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
