Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.764 |
| A dimension MM | 95.600 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.599 |
| Drop dimension MM | 15.2 |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -22 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.524 |
| Hose cut off factor MM | 64.100 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.008 |
| Product height in | 0.599 |
| Product height mm | 15.215 |
| Product length in | 3.764 |
| Product length mm | 95.600 |
| Product material | Carbon steel |
| Product width in | 1.182 |
| Product width mm | 30.023 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
