Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.241 |
| A dimension MM | 107.700 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-27-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.595 |
| Drop dimension MM | 15.1 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -27 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 73.711 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 0.595 |
| Product height mm | 15.113 |
| Product length in | 4.240 |
| Product length mm | 107.700 |
| Product material | Carbon steel |
| Product width in | 1.402 |
| Product width mm | 35.611 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |
