Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.402 |
| A dimension MM | 137.200 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.701 |
| Drop dimension MM | 17.8 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -39 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 90.200 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.006 |
| Product height in | 0.701 |
| Product height mm | 17.805 |
| Product length in | 5.402 |
| Product material | Carbon steel |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M39x2 |
