Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.119 |
| A dimension MM | 155.400 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-45-20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Drop dimension IN | 0.788 |
| Drop dimension MM | 20.0 |
| End connection hex size IN | 2.156 |
| End connection hex size MM | 55.000 |
| End size 1 | -45 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.993 |
| Hose cut off factor MM | 101.422 |
| Hose size | -20 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 27.000 |
| Product height in | 0.788 |
| Product height mm | 20.015 |
| Product length in | 6.118 |
| Product length mm | 155.400 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M45x2 |
