Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.241 |
| A dimension MM | 183.900 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231Y-52-24TZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 0.859 |
| Drop dimension MM | 21.82 |
| End size 1 | -52 |
| End type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.375 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 4.563 |
| Hose cut off factor MM | 115.900 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M52x2 |
