Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.153 |
| A dimension MM | 130.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20241-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.169 |
| Drop dimension MM | 29.70 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 3.303 |
| Hose cut off factor MM | 83.900 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 2.498 |
| Product height mm | 63.450 |
| Product length in | 5.154 |
| Product length mm | 130.900 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 31.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M39x2 |
