Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-16-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.787 |
| Drop dimension MM | 20.0 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.709 |
| Hose cut off factor MM | 43.409 |
| Hose size | -5 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M16x1.5 |
