Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-18-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.842 |
| Drop dimension MM | 21.4 |
| End connection hex size IN | 0.930 |
| End connection hex size MM | 24.000 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.799 |
| Hose cut off factor MM | 45.695 |
| Hose size | -6 |
| Product height in | 0.842 |
| Product height mm | 21.387 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M18x1.5 |
