Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.562 |
| A dimension MM | 115.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-30-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 2 | -12 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.047 |
| Hose cut off factor MM | 77.400 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread size 1 | M30x1.5 |
