Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.169 |
| Drop dimension MM | 29.7 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.303 |
| Hose cut off factor MM | 83.896 |
| Hose size | -16 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M39x2 |
