Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.283 |
| A dimension MM | 58.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-14-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.338 |
| Drop dimension MM | 34.00 |
| End size 2 | -4 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.181 |
| Hose cut off factor MM | 30.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 2.161 |
| Product height mm | 54.889 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.784 |
| Thread size 1 | M14x1.5 |
