Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.401 |
| A dimension MM | 61.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-16-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 38.0 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 33.000 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 2.417 |
| Product height mm | 61.392 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | Carbon steel |
| Product width in | 0.976 |
| Product width mm | 24.790 |
| Thread size 1 | M16x1.5 |
