Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.568 |
| A dimension MM | 65.250 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-18-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.624 |
| Drop dimension MM | 41.25 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.387 |
| Hose cut off factor MM | 35.250 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 2.633 |
| Product height mm | 66.878 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.280 |
| Thread size 1 | M18x1.5 |
