Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-20-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M20x1.5 |
