Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.568 |
| A dimension MM | 65.250 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-22-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.525 |
| Drop dimension MM | 38.75 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.387 |
| Hose cut off factor MM | 35.250 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 2.594 |
| Product height mm | 65.888 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.280 |
