Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-27-10H105TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M27x1.5 |