Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.094 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-30-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End size 2 | -12 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.986 |
| Product height mm | 101.244 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product material | Carbon steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
| Thread size 1 | M30x1.5 |
