Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-36-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.755 |
| Drop dimension MM | 70.00 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hose cut off factor IN | 3.019 |
| Hose cut off factor MM | 76.700 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 3.670 |
| Product height mm | 93.218 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Thread size 1 | M36x2 |
