Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.728 |
| A dimension MM | 145.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-45-20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.090 |
| Drop dimension MM | 78.5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.602 |
| Hose cut off factor MM | 91.500 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 3.839 |
| Product height mm | 97.500 |
| Product length in | 6.563 |
| Product length mm | 166.700 |
| Product material | Carbon steel |
| Product width in | 2.165 |
| Product width mm | 55.000 |
| Thread size 1 | M45x2 |
