Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y1-45-20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.169 |
| Drop dimension MM | 80.5 |
| End connection hex size IN | 2.156 |
| End connection hex size MM | 55.000 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.602 |
| Hose cut off factor MM | 91.491 |
| Hose size | -20 |
| Product height in | 3.681 |
| Product height mm | 93.497 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M45x2 |
