Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411-30-10SRT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | 304 Stainless steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Winner 2-Piece |
| Thread size 1 | M30x1.5 |
