Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 16.993 |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-14-04EQSVW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.500 |
| Hose size | -4 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.051 |
| Product length mm | 52.095 |
| Product material | 316L Stainless steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |
