Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-14-04SUW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 2 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.500 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | 316 Stainless steel |
| Product width in | 0.890 |
| Product width mm | 22.606 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Tube OD 1 MM | 8.000 |
