Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-16-05SVW |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 2 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.600 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.300 |
| Product height in | 0.976 |
| Product height mm | 24.790 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product material | 304 Stainless steel |
| Product width in | 0.976 |
| Product width mm | 24.790 |
| Thread size 1 | M16x1.5 |
| Tube OD 1 MM | 10.000 |
