Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-16-06SVW |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 2 | -24 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.500 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | 316L Stainless steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Thread size 1 | M16x1.5 |
| Tube OD 1 MM | 10.000 |
