Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-22-06SVT |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.161 |
| Hose cut off factor MM | 29.489 |
| Hose size | -6 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M22x1.5 |
