Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.323 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-26-08SVT |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.083 |
| Hose cut off factor MM | 27.508 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.008 |
| Product height in | 1.213 |
| Product height mm | 30.810 |
| Product length in | 2.323 |
| Product length mm | 59.004 |
| Product material | 316L Stainless steel |
| Product width in | 1.213 |
| Product width mm | 30.810 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
