Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-26-12VSVW |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.205 |
| Hose cut off factor MM | 30.607 |
| Hose size | -12 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M26x1.5 |
