Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-36-12SVT |
| Compatible hose ID IN | 0.740 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.620 |
| End connection hex size MM | 41.148 |
| End size 2 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 33.000 |
| Hose size | -12 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.500 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | 316L Stainless steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 28.000 |
