Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 77.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-36-16SRW |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.620 |
| End connection hex size MM | 41.148 |
| End size 2 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.000 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 21.000 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | 304 Stainless steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 28.000 |
