Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.050 |
| A dimension MM | 103.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-45-24WZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 2 | -24 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 35.000 |
| Hose size | -24 |
| Inside diameter IN | 1.100 |
| Inside diameter MM | 28.000 |
| Product height in | 2.690 |
| Product height mm | 68.326 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 35.000 |
