Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-52-24SVT |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| End size 2 | -24 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.500 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | 316L Stainless steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.650 |
| Tube OD 1 MM | 42.000 |
