Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 86.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y1-36-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 32.000 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 27.000 |
| Product height in | 2.130 |
| Product height mm | 54.102 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Thread size 1 | M36x2 |
| Tube OD 1 MM | 28.000 |
