Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 2 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End Type 2 | Line/hose/tube |
| Hex size 2 IN | 1.960 |
| Hex size 2 MM | 49.784 |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.500 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 27.000 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | 316L Stainless steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Thread size 1 | M45x2 |
| Tube OD 1 MM | 35.000 |
