Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.603 |
| A dimension MM | 91.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y1-45-20TCPZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -45 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.477 |
| Hose cut off factor MM | 37.516 |
| Hose size | -20 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 27.000 |
| Product height in | 2.134 |
| Product height mm | 54.204 |
| Product length in | 3.602 |
| Product length mm | 91.500 |
| Product width in | 2.134 |
| Product width mm | 54.204 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M45x2 |
