Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.323 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411YT-18-08WZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.965 |
| Hose cut off factor MM | 24.511 |
| Hose size | -8 |
| Inside diameter IN | 0.371 |
| Inside diameter MM | 9.423 |
| Product height in | 1.268 |
| Product height mm | 32.207 |
| Product length mm | 59.004 |
| Product width in | 1.268 |
| Product width mm | 32.207 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
