Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.815 |
| A dimension MM | 71.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411YT-36-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.503 |
| Product height in | 1.556 |
| Product height mm | 39.522 |
| Product length in | 2.815 |
| Product length mm | 71.501 |
| Product material | Carbon steel |
| Product width in | 1.556 |
| Product width mm | 39.522 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |
