Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TE-16-05T-SR |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| Hose size | -5 |
| Product material | 304 Stainless steel |
