Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.944 |
| Backup hex size MM | 23.978 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TE-18-06TZ |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.003 |
| Hose size | -6 |
| Product material | Carbon steel |
