Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.062 |
| Backup hex size MM | 26.975 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TE-22-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| Hose size | -8 |
| Product material | Carbon steel |
