Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TE-26-10T-SR |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.979 |
| Hose size | -10 |
| Product material | 304 Stainless steel |
